IESNA:LM-63-2002
[TEST]P1201079
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-722-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3719
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
375.2 389.9 417.1 447.9 474.7 498.4 517.2 529.6 534.3 539
558 574.4 598.5 649.6 722.9 810.1 897.7 982.7 1057.9 1119.1
1186.8 1249.1 1313.2 1373.4 1427 1445.1 1414.5 1339.5 1141.8 735.7
268.4 97.8 51.3 28.4 15.3 4.5 0
375.2 392.4 420.4 450.8 478.6 501.1 520.7 532.5 537.4 541.9
558.7 574.2 596.4 642.8 713.9 798.9 883.6 970.9 1047.4 1116.7
1180.4 1252.7 1313.4 1373.7 1429.8 1455.1 1437.4 1369 1186.1 795.2
304.8 107 56.4 30.8 16.3 5.5 0
375.2 390.1 416.5 446.3 472.5 495.3 512.9 524.5 529 530.9
544.1 561.7 581.5 618.7 681.8 761.5 852.6 944.5 1028 1096.1
1158.4 1228.2 1306.5 1383.9 1457.6 1517 1557.1 1554.8 1417.8 1044
485.1 158.3 81.1 45.5 21.4 7.1 0
375.2 387.9 412.2 439.8 463.7 484.5 501.3 511.5 515.8 517.2
524.3 543.1 562.1 584.2 626.1 686.9 760.9 844 932.7 1023.3
1112.4 1205.3 1303.4 1411.6 1522.2 1608.8 1680.4 1755.4 1783.4 1552.8
974.7 374.6 145.4 79 43.1 13.7 0
375.2 386.9 408.3 433 455.1 474.5 490.8 501.3 506.4 509
512.5 524.9 545.4 562.5 583.6 620.1 673.7 740 817.5 909
1016.6 1138.1 1265.4 1413.1 1543 1671.3 1803.4 1963.6 2147.6 2188.6
1837.1 1129.8 484.1 218.1 106.6 41.7 0
375.2 384.4 402 422.6 443.4 462.7 479.2 491.7 499 504.3
508.4 516.2 532.1 552.3 569.1 588.7 621.4 669.2 734.3 808.3
893.2 987.8 1092.4 1213.1 1351.4 1521.1 1722.7 1965.2 2296.9 2609
2593.1 2080.6 1235.6 528.4 183.2 41.1 0
375.2 384.2 401.2 422.4 442 461 477.6 490.6 498.4 504.1
508.2 516 530.9 550.7 568.3 587.5 617.7 661 726.3 794.4
881.8 967.8 1070.5 1188.2 1327.9 1498 1699.7 1943.9 2276.3 2607.8
2600.8 2096.5 1260.5 543.3 187.3 42.1 0
375.2 382.6 396.7 414.2 432.6 450.6 468.2 482.7 492.7 500.4
508 518 529.2 539.7 554.4 575 598.7 628.5 673.2 735.3
811.5 901.4 1009.5 1142.4 1299.3 1480.9 1681.1 1900.2 2163.9 2401.9
2361.2 1887.6 1121.8 443.2 132.4 26.3 0
375.2 381.6 391.6 406.1 422.4 439.2 456.9 472.7 485.9 497.6
509.2 521.7 532.1 540.9 552.1 565.4 587.7 620.3 670.6 742.1
837.1 956.8 1097.7 1254.2 1416.1 1586.1 1762.8 1952.3 2141.3 2201.1
2009.3 1430.2 672.2 236.5 94.2 37.2 0
375.2 378.9 385.8 396.1 409.5 424.5 441.4 457.1 471.6 485.9
500 514.1 526 537.2 548.8 561.9 581.9 614.8 670.6 752.7
866.1 1004.8 1157.3 1315 1477.2 1642.9 1816.3 1972.9 2041.8 1907.8
1473.7 739.6 222.8 94.4 55.4 28 0
375.2 378.1 382.4 390.5 400.8 413.6 427.3 442 456.3 471
486.8 503.3 519.8 534.1 549.9 568.5 596 640.2 707.4 802.9
940.8 1102.4 1290.9 1485.2 1689.6 1860.4 2000.7 2046.3 1917.8 1538.1
958.2 379.7 113.8 47 22.7 7.4 0
375.2 376.9 380.5 387.3 397.5 407.9 421.4 435.3 449.2 462.9
479 496.4 513.9 529.8 548.4 569.1 599.9 641.8 704.3 794.4
918.2 1075.8 1256.6 1441.1 1611.2 1741.9 1807.3 1767.1 1591 1210.4
692.2 263.9 91.5 37.4 16.3 3.3 0
375.2 376.4 378.5 385.8 394.6 405.3 416.9 429.4 442.8 455.5
470 486.5 502.1 518 535 555.2 579.9 614.2 659.1 719.4
806 923.7 1064.6 1207.2 1326.7 1394.1 1383.2 1288.7 1117.9 833.6
457.7 175.9 68.8 34.3 21.7 8.2 0
375.2 374.2 376.5 382.4 390.7 400.8 412 423 433.6 442.8
453 462.4 471 477.8 480.8 480.4 475.7 467.1 456.3 446.1
436.7 432.8 432.8 424.9 393.2 332.1 253.9 184.2 137.1 106.4
85.4 70.5 58.4 46.2 30.6 12.9 0
375.2 373.2 375.4 382.2 391.2 401.2 412 422.6 432.8 439.2
442.4 441.4 437.5 428.9 415.1 397.1 375.4 351.5 326 297
268.8 241.6 215.5 191.4 169.5 152 136.6 125.2 114.4 103.1
89.1 75.4 59.9 44.3 26.8 12.1 0
375.2 372 375.8 382.8 392.4 403.2 415.5 426.9 433.8 436.5
433.2 424.7 414.2 400.6 385.9 368.7 347.4 323.3 297.2 269.8
242.7 217.5 195.3 176.5 159.9 146.2 134.6 127.9 119.5 108.5
94.8 76.2 59 41.9 24.3 12.5 0
375.2 371.8 376 384.6 395 407.7 420.4 429.2 433.4 432.8
428.1 421.2 409.3 393 374.2 355.2 335 311.7 285.8 259.4
234.9 214.5 196.3 180.6 166.3 153.6 146.2 139.3 139.5 140.5
131.3 114.6 101.9 79.1 54.9 36.6 0
375.2 372.8 377.9 387.1 400.3 412.8 422.8 430.6 433.2 432.6
428.7 420.2 406.1 388.9 368.7 347.6 321.3 293.1 265.7 241.2
220.4 203 188.3 175.5 163 151.8 142.4 153.6 175.1 184.7
179.8 172 165 133.2 106.8 75.8 0
375.2 373 379.3 390.3 402.8 415.9 425.3 431 432.8 432.4
428.9 420.8 407.5 390.7 366.2 338 305 274.1 244.3 221.4
200.2 184.2 170.8 160.3 149.9 136.2 141.8 155.9 163.2 159.9
151.2 150.7 131.1 107.2 90.7 64.5 0
375.2 373.2 380.3 392 405.7 417.9 426.5 431.4 433.4 432.8
429.2 422.2 411.8 395 368.3 333.4 294.9 258 226.1 199.8
178.5 163.6 153 144.2 130.3 127.7 135.2 143.6 140.9 133
127 120.9 98.9 80.9 68.4 48.4 0
375.2 373.4 381.1 393.4 408.3 419.8 428.7 433.8 436.3 435.7
431.6 425.9 415.5 396.3 366.9 328.7 285.6 242.7 206.5 180.8
163.2 150.7 141.4 132.2 120.3 123.6 130.5 134.4 130.1 143.8
132 117.9 88.6 71.5 59 36.2 0
375.2 374.2 381.4 393.8 407.7 420.6 429.4 434.5 437.5 437.7
434.7 429.6 419.6 401.2 371.3 331.7 286.2 241.4 204.1 178.7
162.2 149.7 140.3 130.3 118.7 122.3 128.9 132.8 128.3 142.6
132 107.6 85.6 70.7 58.8 28.4 0
